Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 7.7 W, 18W TL-D, 3000 K, 4000 K, 6500 K, 850 lm, 900 lm, 900 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 600mm HO 7.7W 3CCT T8

New

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 7.7 W, LED alternative to 18W TL-D, 3000 K, 4000 K, 6500 K, 850 lm, 900 lm, 900 lm, CRI 80, 50000 hour(s), 116 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004320402
Full order code: 872110313947400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product