Pakistan - English

Philips CorePro, LEDtube, T8, Mains, 2400 mm, 100-240 V, 32 W, 75W, 6500 K, 3600 lm, 30000 hour(s)

CorePro LEDTube 36 8ft 32W 865 T8 WV

Product Description

CorePro, LEDtube, T8, Mains, 2400 mm, 100-240 V, 32 W, LED alternative to 75W, 6500 K, 3600 lm, 30000 hour(s), 112 lm/W, FA8, Beam angle 240 degree(s), Glass

Order code: 929003604912

Specifications

  • Cap-Base
    FA8
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product