Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 31.5 W, 58W TL-D, 3000 K, 3320 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1500mm UO 31.5W 830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 31.5 W, LED alternative to 58W TL-D, 3000 K, 3320 lm, CRI 80, 50000 hour(s), 105 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.9, PstLM 1

Order code: 929003577802
Full order code: 871951448652200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Family

Product