Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 21.4 W, 58W TL-D, 6500 K, 2200 lm, 50000 hour(s)

CorePro LEDtube 1500mm 21.4W 865 T8AU1CT

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 1500 mm, 220-240 V, 21.4 W, LED alternative to 58W TL-D, 6500 K, 2200 lm, 50000 hour(s), 102 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003547520
Full order code: 872110303644500

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product