Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, 18W TL-D, 6500 K, 800 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 600mm 8W 865 T8 CL

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, CRI 80, 50000 hour(s), 100 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003547362
Full order code: 871951445979300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Flux measurement reference
    Sphere

Downloads

Family

Product