Pakistan - English

Philips CorePro, LEDtube, T8, Mains, Single-ended, 1200 mm, 100-277 V, 18 W, 36W TL-D, 4000 K, 2100 lm, CRI 80, 40000 hour(s)

CorePro LEDtube HO 1200mm 18W840 VWV T8

Product Description

CorePro, LEDtube, T8, Mains, Single-ended, 1200 mm, 100-277 V, 18 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, CRI 80, 40000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 1200 mm, SDCM 6, PF 0.9, IP20

Order code: 929003534811
Full order code: 871951445310400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    40,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product