Pakistan - English

Philips LEDtube, T8, 1200 mm, 18 W, 4000 K, 2100 lm, 50000 hour(s)

Corepro LEDtube HO 1200mm 18W840T8 CN

Product Description

LEDtube, T8, 1200 mm, 18 W, 4000 K, 2100 lm, 50000 hour(s), 116 lm/W, G13, Glass, RG0

Order code: 929003520710
Full order code: 694197064899800

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product