Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 18 W, 36W TL-D, 4000 K, 2100 lm, 50000 hour(s)

Corepro LEDtube HO 1200mm 18W840T8 AP

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 50000 hour(s), 116.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520708
Full order code: 871951444711000

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product