Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 22 W, 58W TL-D, 4000 K, 2200 lm, 30000 hour(s)

CorePro LEDtube 1500mm 22W 840 T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 22 W, LED alternative to 58W TL-D, 4000 K, 2200 lm, 30000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520519
Full order code: 871951444723300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product