Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 17.6 W, 36W TL-D, 6500 K, 1800 lm, 30000 hour(s)

CorePro LEDtube 1200mm 17.6W 865 T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 220-240 V, 17.6 W, LED alternative to 36W TL-D, 6500 K, 1800 lm, 30000 hour(s), 102.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520419
Full order code: 871951444721900

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product