Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 9.9 W, 18W TL-D, 6500 K, 900 lm, 30000 hour(s)

CorePro LEDtube 600mm 9.9W 865 T8 AU

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 9.9 W, LED alternative to 18W TL-D, 6500 K, 900 lm, 30000 hour(s), 90.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929003520219
Full order code: 871951444717200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product