Pakistan - English

Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 17 W, 36W TL-D, 4000 K, 1800 lm, 50000 hour(s)

CorePro LEDtube 1200mm 17W 840 T8 AU 1CT

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 17 W, LED alternative to 36W TL-D, 4000 K, 1800 lm, 50000 hour(s), 105 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003519720
Full order code: 872110303638400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product