Pakistan - English

Philips CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, 32-36W TL-D, 4000 K, 1850 lm, 25000 hour(s)

CorePro LEDtube 1200mm 18W 840 T8C W G

Product Description

CorePro, LEDtube, T8, Mains, Single-end, 1200 mm, 100-240 V, 18 W, LED alternative to 32-36W TL-D, 4000 K, 1850 lm, 25000 hour(s), 102 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929001999872
Full order code: 871869963757600

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Family

Product