Pakistan - English

Philips CorePro, LEDtube, T8, Mains, 1200 mm, 220-240 V, 15.7 W, 36W TL-D, 4000 K, 1850 lm, 30000 hour(s)

CorePro LEDtube 1200mm 15.7W 840 T8 KSA

Product Description

CorePro, LEDtube, T8, Mains, 1200 mm, 220-240 V, 15.7 W, LED alternative to 36W TL-D, 4000 K, 1850 lm, 30000 hour(s), 117 lm/W, G13, Beam angle 240 degree(s), RG0

Order code: 929001999868
Full order code: 872016934574400

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product