Pakistan - English

Philips Corepro LED tube DE Mains T8

The affordable way to install or replace T8 DE LEDtubes

Products

Product family information

Description

Philips CorePro DE LEDtubes are the quick and easy way to replace T8 fluorescent or other LED double-ended tubes with a fast pack back time. Not only does the Core range of LEDtubes require a low initial investment, but LED energy efficiency also delivers instant savings that you can bank on over a long and reliable lifetime. Plus, with the same lamp size and light distribution as fluorescent alternatives, you’ll never know the difference.

Benefits

  • Optimized energy savings – about 50% more than fluorescent alternatives

  • Fit for the double-sided current input fixture

Features

  • The lamp can operate as double-ended mains power input

  • CRI80 for good color rendering

Applications

  • Hospitality, retail, office, industrial and home applications

Downloads