Pakistan - English

Philips LEDtube, T8, Double-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s)

CorPro LEDtube DE HO 600mm 8W 840 T8

New

Product Description

LEDtube, T8, Double-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s), 112 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929004434308
Full order code: 872110314455300

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product