Pakistan - English

Philips LEDtube, T8, Double-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 900 lm, CRI 80, 50000 hour(s)

CorPro LEDtube DE HO 600mm 8W 865 T8

Product Description

LEDtube, T8, Double-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 900 lm, CRI 80, 50000 hour(s), 112 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20

Order code: 929004434408
Full order code: 872110314457700

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004434408 en_AA pdf 806.8 kB

Visuals

Product-Photographs-929004434408_EU
Multiple assets
Product-Diagrams-929004434408_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorPro LEDtube DE HO 600mm 8W 865 T8 ies 12.4 kB
LDT
LDT File - CorPro LEDtube DE HO 600mm 8W 865 T8 ldt 19.1 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Corepro-LED-tube-DE-Mains-T8-FAM-156233686-Ref-929004434308 pdf 1.1 MB