Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 hour(s), Glass

MAS LED spot VLE D 2.8-35W GU10 927 60D

Product Description

MASTER Value, LEDspot, PAR16, 35 W, GU10, 2700 K, 270 lm, CRI 90, 25000 hour(s), Glass, 96 lm/W, EEL E, PF 0.55, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004247602
Full order code: 872016939916700

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product