Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 35 W, GU10, 2200 K, 2700 K, 280 lm, CRI 90, 25000 hour(s), Glass

MAS LED spot VLE DT 2.8-35W GU10 927 36D

Product Description

MASTER Value, LEDspot, PAR16, 35 W, GU10, 2200 K, 2700 K, 280 lm, CRI 90, 25000 hour(s), Glass, 100 lm/W, EEL E, PF 0.55, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004247102
Full order code: 872016939914300

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product