Pakistan - English

Philips MASTER Value, LEDspot, PAR16, GU10, 3000 K, 650 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 650lm GU10 930 120D

Product Description

MASTER Value, LEDspot, PAR16, GU10, 3000 K, 650 lm, CRI 90, 25000 hour(s), 104.00 lm/W, EEL F, PF 0.88, Beam angle 120 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002210002
Full order code: 871869970609800

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads

Family

Product