Pakistan - English

Philips MASTER Value, LEDspot, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 6.2-80W GU10 927 36D

Product Description

MASTER Value, LEDspot, PAR16, 80 W, GU10, 2700 K, 575 lm, CRI 90, 25000 hour(s), 92.00 lm/W, EEL F, PF 0.88, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002059502
Full order code: 871869967541700

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    5 years

Downloads

Family

Product