Pakistan - English

Philips LEDspot, PAR38, 90 W, E26, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 25000 hour(s), Plastic

10PAR38/90W/DipS/5CCT/40D/D/P/E26/T20

Product Description

LEDspot, PAR38, 90 W, E26, 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 900 lm, 25000 hour(s), Plastic, 90 lm/W

Order code: 929003741003

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot

Downloads

Family

Product