Pakistan - English

Philips LED PAR38

Everything you value in a Halogen PAR38 with the benefits of LED. Accent your merchandise or space without distraction.

Products

LEDspot 90W PAR38 827 100-277V 25D ND
LEDspot 90W PAR38 827 100-277V 25D ND
929001389512
10PAR38/930/G/E26/F40/ND/ULW T20 4/2CT
10PAR38/930/G/E26/F40/ND/ULW T20 4/2CT
929001949593
13PAR38/S/13W/927 40D E27 ND/G/110-277V
13PAR38/S/13W/927 40D E27 ND/G/110-277V
929003134407
PAR38 13-120W 930 25D 120V G ULW Dim E27
PAR38 13-120W 930 25D 120V G ULW Dim E27
929003516512
PAR38 13-120W 950 25D 120V G ULW Dim E27
PAR38 13-120W 950 25D 120V G ULW Dim E27
929003516612
13PAR38/COR/927/F25/DIM/P/ULW/T20 6/1FB
13PAR38/COR/927/F25/DIM/P/ULW/T20 6/1FB
929003736904
13PAR38/COR/927/F40/DIM/P/ULW/T20 6/1FB
13PAR38/COR/927/F40/DIM/P/ULW/T20 6/1FB
929003737004

Product family information

Description

Philips LED spots with a single optic beam, provide a clean beam that's free from shadows with beam angles from 8 to 40 degrees to suit every general lighting application.

Benefits

  • Up to 80% energy saving compared with halogen lamps

  • Lower maintenance costs

Features

  • Lifetime of upto 40,000 hours

  • Emit virtually no UV/IR light in the beam

Applications

  • Hotels, restaurants, bars, cafés, lobbies
  • Museums, exhibitions
  • Retail shops

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED PAR38 en_AA pdf 5.7 MB
Additional literature
LED Lamps Catalog pdf 33.2 MB
Additional literature
Glass PAR Lamps Bulletin pdf 2.0 MB
Additional literature
Title 20 Spot Lamps Bulletin pdf 1.6 MB

Visuals

Family-Photographs-LED PAR38
Multiple assets

Photometry and Lighting design

Family-IES-LED PAR38
Multiple assets