Pakistan - English

Philips CorePro, LEDspot, R63, 60 W, E27, 2700 K, 345 lm, CRI 80, 15000 hour(s), Glass

CoreProLEDspot D 4.5-60W R63 E27 827 36D

Product Description

CorePro, LEDspot, R63, 60 W, E27, 2700 K, 345 lm, CRI 80, 15000 hour(s), Glass, 76.00 lm/W, EEL F, PF 0.7, Beam angle 36 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929001891402
Full order code: 871869681181800

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product