Pakistan - English

Philips CorePro, LEDspot, PAR16, 50 W, GU10, 3000 K, 345 lm, CRI 80, 15000 hour(s)

LEDspot GU10 50W 830 36D 6CT

Product Description

CorePro, LEDspot, PAR16, 50 W, GU10, 3000 K, 345 lm, CRI 80, 15000 hour(s), 73.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003132390
Full order code: 871951442063200

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    15,000
  • Lighting Technology
    LEDspot
  • Warranty period
    2 years

Downloads

Family

Product