Pakistan - English

Philips CorePro, LEDspot, PAR16, GU10, 6500 K, 550 lm, CRI 80, 15000 hour(s)

Corepro LEDspot 550lm GU10 865 120D

Product Description

CorePro, LEDspot, PAR16, GU10, 6500 K, 550 lm, CRI 80, 15000 hour(s), 112.00 lm/W, EEL E, PF 0.5, Beam angle 120 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002981402
Full order code: 871951430867100

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product