Pakistan - English

Philips CorePro, LEDspot, PAR16, 65 W, GU10, 3000 K, 460 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDspot 4.9-65W GU10 830 36D ND

Product Description

CorePro, LEDspot, PAR16, 65 W, GU10, 3000 K, 460 lm, CRI 80, 15000 hour(s), Glass, 93.00 lm/W, EEL E, PF 0.5, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002981002
Full order code: 871951430871800

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product