Pakistan - English

Philips CorePro, LEDspot, PAR16, 100 W, GU10, 4000 K, 730 lm, CRI 80, 25000 hour(s)

Corepro LEDspot 730lm GU10 840 60D

Product Description

CorePro, LEDspot, PAR16, 100 W, GU10, 4000 K, 730 lm, CRI 80, 25000 hour(s), 108.00 lm/W, EEL E, PF 0.5, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002466802
Full order code: 871869681335501

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product