Pakistan - English

Philips CorePro, LEDspot, PAR16, 90 W, GU10, 3000 K, 670 lm, CRI 80, 25000 hour(s)

Corepro LEDspot 670lm GU10 830 60D

Product Description

CorePro, LEDspot, PAR16, 90 W, GU10, 3000 K, 670 lm, CRI 80, 25000 hour(s), 100.00 lm/W, EEL E, PF 0.5, Beam angle 60 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002466702
Full order code: 871869681333101

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product