Pakistan - English

Philips CorePro, LEDspot, PAR16, 50 W, GU10, 4000 K, 350 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDspot 4-50W GU10 840 36D DIM

Product Description

CorePro, LEDspot, PAR16, 50 W, GU10, 4000 K, 350 lm, CRI 80, 15000 hour(s), Glass, 87 lm/W, EEL F, PF 0.6, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002065802
Full order code: 871951435885000

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product