Pakistan - English

Philips CorePro, LEDspot, PAR16, 35 W, GU10, 4000 K, 240 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDspot 3-35W GU10 840 36D DIM

Product Description

CorePro, LEDspot, PAR16, 35 W, GU10, 4000 K, 240 lm, CRI 80, 15000 hour(s), Glass, 80 lm/W, EEL F, PF 0.55, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002065602
Full order code: 871869673022500

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product