Pakistan - English

Philips MASTER, LEDspot, MR16, 35 W, GU5.3, 2700 K, 345 lm, CRI 80, 15000 hour(s), Glass

CorePro LED spot ND 4.4-35W MR16 827 36D

Product Description

MASTER, LEDspot, MR16, 35 W, GU5.3, 2700 K, 345 lm, CRI 80, 15000 hour(s), Glass, 78 lm/W, EEL F, PF 0.6, Beam angle 36 degree(s), RG1, IP20

Order code: 929002494602
Full order code: 871951430706300

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product