Products
CorePro LED 3-35W 2700K MR16 24D CN
929001239710
CorePro LED 3-35W 6500K MR16 24D CN
929001239810
CorePro LED 5-50W 2700K MR16 24D CN
929001240110
CorePro LED 5-50W 6500K MR16 24D CN
929001240210
CorePro LED spot ND 7-50W MR16 827 36D
929001904802
CorePro LED spot ND 7-50W MR16 830 36D
929001904902
CorePro LED spot ND 7-50W MR16 840 36D
929001905002
CorePro LED spot 2.3-20W 827 MR11 36D
929002066402
Product family information
Description
CorePro LEDspots are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with MR16 GU5.3 holders and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots deliver huge energy savings and minimize maintenance cost.
Benefits
Up to 80% energy saving compared with halogen lamps
Lower maintenance costs
Features
Easy retrofit
Lifetime of 15,000hours