Pakistan - English

Philips CorePro LED spot AR111

The affordable LEDspot solution

Products

Product family information

Description

CorePro LEDspot AR111 are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a G53 base and are designed as a retrofit replacement for halogen spots. CorePro LEDspot AR111 deliver significant energy savings and minimize maintenance cost.

Benefits

  • Warm white light

  • Up to 80% energy saving compared with halogen lamps

Features

  • Easy retrofit

  • Lifetime of 15,000 hours

Applications

  • Hotels, restaurants, bars, cafés, museums, shops
  • Lobbies, corridors, stairwells, washrooms, reception areas , exhibitions, display cabinets

Downloads