Pakistan - English

Philips CorePro, LEDspot, AR111, 50 W, G53, 3000 K, 550 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDspot 7-50W 830 AR111 40D

Product Description

CorePro, LEDspot, AR111, 50 W, G53, 3000 K, 550 lm, CRI 80, 15000 hour(s), Plastic, 78.00 lm/W, EEL F, PF 0.7, Beam angle 40 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002965002
Full order code: 871951430538000

Specifications

  • Cap-Base
    G53
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product