Pakistan - English

Philips LEDspot, G9, 40 W, G9, 2700 K, 480 lm, CRI 80, 15000 hour(s), Plastic

LED 40W G9 WW 230V Dim SRT6

Product Description

LEDspot, G9, 40 W, G9, 2700 K, 480 lm, CRI 80, 15000 hour(s), Plastic, 120 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791248
Full order code: 872016930157300

Specifications

  • Cap-Base
    G9
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product