Pakistan - English

Philips Classic LED spotMV

Classic heritage design

Products

Essential LED 4.6-50W GU10 827 36D
Essential LED 4.6-50W GU10 827 36D
929001215208
Essential LED 4.6-50W GU10 830 36D
Essential LED 4.6-50W GU10 830 36D
929001218108
LEDClassic 4.6-50W GU10 830 36D
LEDClassic 4.6-50W GU10 830 36D
929001218168
LEDClassic 4.6W GU10 830 60D 2pack
LEDClassic 4.6W GU10 830 60D 2pack
929001287692
LEDClassic 4.6W GU10 830 60D 6pack
LEDClassic 4.6W GU10 830 60D 6pack
929001287698
LEDClassic 4.6W GU10 840 60D 2pack
LEDClassic 4.6W GU10 840 60D 2pack
929001287792

Product family information

Description

Featuring a classic heritage design, Classic LEDspotMV delivers warm halogen-like light while saving around 90% on energy costs. It is compatible with most existing fixtures with a GU10 holder and is designed as a retrofit replacement for halogen or incandescent spots. LED lamps deliver significant energy savings and minimize maintenance costs.

Benefits

  • Long lifetime

  • Huge energy savings

Features

  • Classic heritage design

  • Easy retrofit

Applications

  • Operating temperature range is between -20 °C and 45 °C ambient
  • Only to be used in dry indoor environments; can be used in most open fixtures with GU10 lamp holders that offer sufficient space (10 mm free air space)
  • Not intended for use with emergency lighting fixtures or exit lights

Downloads