Pakistan - English

Philips LEDspot, G9, 25 W, G9, 3000 K, 220 lm, CRI 80, 15000 hour(s), Plastic

LED 25W G9 WH ND SRT6

Product Description

LEDspot, G9, 25 W, G9, 3000 K, 220 lm, CRI 80, 15000 hour(s), Plastic, 115 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003790601
Full order code: 872016930165800

Specifications

  • Cap-Base
    G9
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product