Pakistan - English

Philips CorePro, LEDspot, MR11, 35 W, GU10, 2700 K, 240 lm, CRI 80, 25000 hour(s), Plastic

MR11 GU10 3.5W-35W WW 36D 2700K SRT6

Product Description

CorePro, LEDspot, MR11, 35 W, GU10, 2700 K, 240 lm, CRI 80, 25000 hour(s), Plastic, 68 lm/W, EEL G, PF 0.4, Beam angle 36 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929001364655
Full order code: 871869977591900

Specifications

  • Cap-Base
    GU10
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    25,000 hour(s)
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product