Pakistan - English

Philips LEDspot, MR16, 50 W, GU5.3, 3000 K, 710 lm, 25000 hour(s), Glass

LEDspots 7.5W MR16 930 DIM 60D 1PF/10

Product Description

LEDspot, MR16, 50 W, GU5.3, 3000 K, 710 lm, 25000 hour(s), Glass, 94 lm/W, RG1

Order code: 929002493609
Full order code: 871951435763100

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    25,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Family