Products
LEDspots 5W MR16 830 60D 2pk
929001280476
LEDspots 5W MR16 830 60D 4PK
929001280477
LEDspots 5W MR16 830 60D
929001280491
LEDClassic 5W MR16 830 60D 2pack
929001280492
LEDspots 5W MR16 830 60D 4PK
929001280494
LEDClassic 5W MR16 830 60D 6pack
929001280498
LEDspots 5W MR16 840 60D 2pk
929001280576
LEDspots 5W MR16 840 60D 4PK
929001280577
Product family information
Description
LEDspotLV Classic offers an archetypal halogen-like design while delivering the benefits of LED technology, saving around 85% on energy consumption, minimizing maintenance cost, and much more besides. It is compatible with most existing fixtures with a GU 5.3 holder and is designed as a retrofit replacement for halogen or incandescent spots.
Benefits
Classic look & feel of glass halogen spots
Around 85% energy saving compared with halogen lamps
Features
Retrofits into the vast majority of GU5.3-based luminaires
Low heat generation