Pakistan - English

Philips LED, PL-C, EM/Mains, 148 mm, 220-240 V, 8.9 W, 26W PL-C, 3000 K, 990 lm, 30000 hour(s)

LED PLC 8.9W 830 2P G24d-3

Product Description

LED, PL-C, EM/Mains, 148 mm, 220-240 V, 8.9 W, LED alternative to 26W PL-C, 3000 K, 990 lm, 30000 hour(s), 111 lm/W, G24D-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 929003757408
Full order code: 872016929646600

Specifications

  • Cap-Base
    G24D-3 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family

Product