Pakistan - English

Philips LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, 18W PL-C, 4000 K, 770 lm, 30000 hour(s)

LED PLC 6.9W 840 2P G24d-2

Product Description

LED, PL-C, EM/Mains, 125 mm, 220-240 V, 6.9 W, LED alternative to 18W PL-C, 4000 K, 770 lm, 30000 hour(s), 111 lm/W, G24D-2 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 929003757308
Full order code: 872016929644200

Specifications

  • Cap-Base
    G24D-2 Rotatable end-cap
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family

Product