Pakistan - English

Philips MASTER, LED Highbay, Highbay, Mains only, 145 W, HPS 250W, MH 350W, EX39, 5000 K, 20000 lm, 50000 hour(s)

145HB/LED/850/D WB UDL BB G2 4/1

Product Description

MASTER, LED Highbay, Highbay, Mains only, 145 W, EX39, 5000 K, 20000 lm, 50000 hour(s), 137.00 lm/W, Plastic

Order code: 929002496304

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED Highbay
  • Warranty period
    5 years

Downloads

Family

Product