Products
145HB/LED/840/D NB DL BB G2 4/1
929002496004
145HB/LED/840/D WB UDL BB G2 4/1
929002496104
145HB/LED/850/D NB DL BB G2 4/1
929002496204
145HB/LED/850/D WB UDL BB G2 4/1
929002496304
165HB/LED/840/D NB DL BB G2 4/1
929002496404
165HB/LED/840/D WB UDL BB G2 4/1
929002496504
165HB/LED/850/D NB DL BB G2 4/1
929002496604
165HB/LED/850/D WB UDL BB G2 4/1
929002496704
Product family information
Description
Philips LED high bay lamps are a direct replacement for 250W to 400W metal halide lamps which will deliver substantial energy savings. Philips LED HighBays delivers bright, clean light for a fraction of the energy used by conventional HID.
Benefits
Energy savings of >50%
Direct lamp replacement without a ballast or fixture change (UL Type A)
Features
Standard EX39 base to replace metal halide lamps
Works on probe and pulse start ballasts (Type A only)