Pakistan - English

Philips LED HPL, Oval Glass, Mains only, 34 W, MH 100W,HPS 70W, EX39, 3000 K, 5400 lm, 50000 hour(s)

34GC/LED/830 EX39 BB 6/1

Product Description

LED HPL, Oval Glass, Mains only, 34 W, EX39, 3000 K, 5400 lm, 50000 hour(s), 158 lm/W, RG1

Order code: 929003773004

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPL
  • Warranty period
    3 years

Downloads

Family

Product