Philips LED Glass HID lamps
Glass HID lamps offer a simple & short-payback LED solution to HID replacements and can be used in both indoor and outdoor applications.
Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
19 | 3,000 | 3000 | E26 | |||
19 | 3,000 | 4000 | E26 | |||
19 | 3,000 | 5000 | E26 | |||
34 | 5,000 | 3000 | EX39 | |||
15 | 2,300 | 3000 | E26 | |||
15 | 2,500 | 4000 | E26 | |||
15 | 2,500 | 5000 | E26 | |||
25 | 3,600 | 3000 | E26 |
Product family information
Description
Philips Glass HID lamps offer you an easy, short-payback LED solution to replace High Intensity Discharge (HID) lamps. Thanks to our High-Power LED filament technology, this new generation of indoor/outdoor glass lamps brings all the energy-efficiency and long-lifetime benefits of LED to HID replacement, while providing instant savings with a low initial investment. They are designed to have the same aesthetics, lamp size and light distribution as the HID lamps they are replacing, so the upgrade to LED is easier than ever!
Benefits
Compact design offering the perfect fit with existing HID fixtures
Same look and feel as traditional HID lamps
Features
Suitable for both Enclosed and open fixtures
Operational temperature range of -20-45°C