Pakistan - English

Philips LED, Corncob, Mains only, 54 W, 45 W, 36 W, HPS 250/175/150W, MH 150/100W, EX39, 3000 K, 4000 K, 5000 K, 7500 lm, 50000 hour(s)

54-45-36CC/LED/3PW/3CCT/Ex39 BB 3/1

Product Description

LED, Corncob, Mains only, 54 W, 45 W, 36 W, EX39, 3000 K, 4000 K, 5000 K, 7500 lm, 50000 hour(s), 138 lm/W, RG1

Order code: 929004258304

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product