Pakistan - English

Philips LED, Corncob, Mains only, 18 W, 12 W, 9 W, HPS 70W, MH 50W, E26, 3000 K, 4000 K, 5000 K, 2400 lm, 50000 hour(s)

18-12-9CC/LED/3PW/3CCT/E26 BB 6/1

Product Description

LED, Corncob, Mains only, 18 W, 12 W, 9 W, E26, 3000 K, 4000 K, 5000 K, 2400 lm, 50000 hour(s), 133 lm/W, RG1

Order code: 929004257904

Specifications

  • Cap-Base
    E26
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product