Pakistan - English

Philips MasterClass, LED, Corncob, Mains only, 115 W, HPS 250W, MH 320W, EX39, 3000 K, 4000 K, 5000 K, 15800 lm, 17000 lm, 17000 lm, 50000 hour(s)

115CC/LED/3CCT/LS EX39 BB 3/1

Product Description

MasterClass, LED, Corncob, Mains only, 115 W, EX39, 3000 K, 4000 K, 5000 K, 15800 lm, 17000 lm, 17000 lm, 50000 hour(s), 147 lm/W

Order code: 929003631504

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product